Title Information
Product Number: R7FA4E2B92CBB#BC0
Pkg. Name: PLBG0064KB-A
JEITA Standard: P-LFBGA64-5x5-0.50
Pkg. Code: pkg_20097
Lead Count: 64
Length: 5 mm
Width: 5 mm
Thickness: 1.29 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details