Title | Information |
---|---|
Pkg. Name | PLBG0064KB-A |
JEITA Standard | P-LFBGA64-5x5-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20097 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 1.29mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.29 |