Title Information
Product Number: R9A07G074M08GBG#AC0
Pkg. Name: PLBG0196GC-A
JEITA Standard: P-HVQFN032-4x4-0.40
Pkg. Code: pkg_20094
Lead Count: 196
Length: 12 mm
Width: 12 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details