Title | Information |
---|---|
Pkg. Name | PLBG0196GC-A |
JEITA Standard | P-HVQFN032-4x4-0.40 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20094 |
Lead Count | 196 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.43mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.43 |