Title
Information
Product Number:
R5F1217CANA#00
Pkg. Name:
PWQN0024KF-A
JEITA Standard:
P-HWQFN024-4x4-0.50
Pkg. Code:
pkg_11900
Lead Count:
24
Length:
4 mm
Width:
4 mm
Thickness:
0.8 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Carton (Tray)
Pkg. Type:
HWQFN
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details