Title | Information |
---|---|
Pkg. Name | PWQN0024KF-A |
JEITA Standard | P-HWQFN024-4x4-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_11900 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.8mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 131 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
2 items
|