Title Information
Product Number: R5F12007ANS#50
Pkg. Name: PWSN0008JG-A
Pkg. Previous Code: HWSON3046-8
JEITA Standard: P-HWSON8-3x3-0.65
Pkg. Code: pkg_20095
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WDFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details