Title | Information |
---|---|
Pkg. Name | PWSN0008JG-A |
Pkg. Previous Code | HWSON3046-8 |
JEITA Standard | P-HWSON8-3x3-0.65 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HWSON |
Class | Dic |
Package Code | pkg_20095 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.8mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3 x 3 x 0.8 |