Title Information
Product Number: REAC1251GSN#GC0
Pkg. Name: PVSP0008JA-A
JEITA Standard: P-VSSOP8-2.75x2.8-0.65
Pkg. Code: pkg_20150
Lead Count: 8
Length: 2.9 mm
Width: 3 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MSOP
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1

More Package Details