Title | Information |
---|---|
Pkg. Name | PVSP0008JA-A |
JEITA Standard | P-VSSOP8-2.75x2.8-0.65 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn-Bi |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_20150 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.75mm |
Width | 2.8mm |
Thickness | 1mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.75 x 2.8 x 1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 277 KB | |
Carrier/Package | PDF 51 KB 日本語 | |
2 items
|