Title Information
Product Number: R7F124FMJ5AFB-C#BA0
Pkg. Name: PLQP0080KE-A / PLQP0080KG-A
JEITA Standard: P-LFQFP80-12x12-0.50
Pkg. Code: pkg_20118
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details