Title | Information |
---|---|
Pkg. Name | PLQP0080KE-A / PLQP0080KG-A |
JEITA Standard | P-LFQFP80-12x12-0.50 |
Package Description | 80pin LQFP |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20118 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |