Title | Information |
---|---|
Product Number: | R7FA6M4AE3CBQ#BC0 |
Pkg. Name: | PLBG0064JC-A |
JEITA Standard: | P-LFBGA64-6x6-0.65 |
Pkg. Code: | pkg_20090 |
Lead Count: | 64 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.38 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | BGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |