Title | Information |
---|---|
Pkg. Name | PLBG0064JC-A |
JEITA Standard | P-LFBGA64-6x6-0.65 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20090 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 138mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 6 x 6 x 138 |