Title | Information |
---|---|
Product Number: | RAA2231834GSP#HA0 |
Pkg. Name: | M13.15 |
Pkg. Previous Code: | MBG |
Pkg. Code: | MBG |
Lead Count: | 13 |
Length: | 9.9 mm |
Width: | 3.9 mm |
Thickness: | 1.25 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |