Title | Information |
---|---|
Pkg. Name | M13.15 |
Pkg. Previous Code | MBG |
Package Description | 13 LEAD SOIC (150MIL) 16ld SOIC with 3 pins missing - DUAL PADDLE |
Package Status | Active |
Package Type | SOICN |
Package Code | MBG |
Category | PLASTIC |
Lead Count | 13 |
Pb (Lead) Free | Yes |
Length | 9.91mm |
Width | 3.91mm |
Thickness | 1.25mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 9.91 x 3.91 x 1.25 |