Title | Information |
---|---|
Product Number: | R9A08G045S13GBG#AC0 |
Pkg. Name: | PLBG0359KA-A |
JEITA Standard: | P-LFBGA359-14x14-0.50 |
Pkg. Code: | pkg_20105 |
Lead Count: | 359 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | PBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |