Skip to main content

pkg_20105 (LFBGA 359)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0359KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA359-14x14-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
PBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20105
Lead Count
359
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 140 KB
Carrier/Package PDF 64 KB 日本語
2 items