Title Information
Product Number: R9A08G045S17GBG#BC0
Pkg. Name: PLBG0359KA-A
JEITA Standard: P-LFBGA359-14x14-0.50
Pkg. Code: pkg_20105
Lead Count: 359
Length: 14 mm
Width: 14 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: PBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details