Title Information
Product Number: RRM12120-B40
Pkg. Name: V130.10X13A
Pkg. Previous Code: YGZ
Pkg. Code: YGZ
Lead Count: 130
Length: 13 mm
Width: 10 mm
Thickness: 5.6 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tray
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC-Q)-e6

More Package Details