Title | Information |
---|---|
Pkg. Name | V130.10X13A |
Pkg. Previous Code | YGZ |
Package Description | Custom 130 I/O 10mm x 13mm x 5.6mm BGA + POP Module |
Package Status | Active |
Package Type | Module |
Package Code | YGZ |
Category | PLASTIC |
Lead Count | 130 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 10mm |
Thickness | 5.6mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 13.00 x 10.00 x 5.60 |