Title Information
Product Number: R9A09G057H46GBG#BC0
Pkg. Name: PRBG1368KA-A
Pkg. Code: pkg_20128
Lead Count: 1368
Length: 19 mm
Width: 19 mm
Thickness: 2.85 mm
Pb (Lead) Free: Yes
JEDEC Standard: P-HFBGA1368-19x19-0.50
Title Information
Carrier Type: Tray
Pkg. Type: FC-BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details