Title | Information |
---|---|
Pkg. Name | PRBG1368KA-A |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_20128 |
Lead Count | 1368 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 2.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 19 x 19 x 2.85 |