Title | Information |
---|---|
Product Number: | R9A09G057H48GBG#BC0 |
Pkg. Name: | PRBG1368KA-A |
Pkg. Code: | pkg_20128 |
Lead Count: | 1368 |
Length: | 19 mm |
Width: | 19 mm |
Thickness: | 2.85 mm |
Pb (Lead) Free: | Yes |
JEDEC Standard: | P-HFBGA1368-19x19-0.50 |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FC-BGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |