Title Information
Product Number: REAR56953BGSM#HCA
Pkg. Name: PLSP0008DE-A
JEITA Standard: P-LSOP8-4.4x5.2-1.27
Pkg. Code: pkg_20133
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC

More Package Details