Title | Information |
---|---|
Pkg. Name | PLSP0008DE-A |
JEITA Standard | P-LSOP8-4.4x5.2-1.27 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Pd-PPF |
Package Status | Active |
Package Type | HSOP |
Class | Dic |
Package Code | pkg_20133 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4.4mm |
Width | 5.2mm |
Thickness | 1.8mm |
Pitch | 1.27mm |