Title | Information |
---|---|
Product Number: | R9A02G015020GNP#AC0 |
Pkg. Name: | PVQN0032LD-A |
JEITA Standard: | P-HVQFN32-4x4-0.40 |
Pkg. Code: | pkg_20160 |
Lead Count: | 32 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | HVQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |