Skip to main content

pkg_20160 (HVQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0032LD-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN32-4x4-0.40
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_20160
Lead Count
32
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 166 KB
1 item