Title Information
Product Number: R9A02G015120GNP#AC0
Pkg. Name: PVQN0032LD-A
JEITA Standard: P-HVQFN32-4x4-0.40
Pkg. Code: pkg_20160
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details