Title | Information |
---|---|
Product Number: | REAC1251GSM#GCA |
Pkg. Name: | PLSP0008DE-A |
JEITA Standard: | P-LSOP8-4.4x5.2-1.27 |
Pkg. Code: | pkg_20133 |
Lead Count: | 8 |
Length: | 4 mm |
Width: | 5 mm |
Thickness: | 1.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOP |
Qty. per Reel: | 2500# # |
Moisture Sensitivity Level (MSL): | 1 |