Title Information
Product Number: R7FA4E2B93CBC#BC0
Pkg. Name: PLBG0036KA-A
JEITA Standard: P-LFBGA36-4x4-0.50
Pkg. Code: pkg_20096
Lead Count: 36
Length: 4 mm
Width: 4 mm
Thickness: 1.29 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3

More Package Details