Title | Information |
---|---|
Pkg. Name | PLBG0036KA-A |
JEITA Standard | P-LFBGA36-4x4-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20096 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 1.29mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4 x 4 x 1.29 |