Title | Information |
---|---|
Product Number: | RAA214038GNP#MC0 |
Pkg. Name: | L20.3.5X3.5 |
Pkg. Previous Code: | LAH |
Pkg. Code: | LAH |
Lead Count: | 20 |
Length: | 3.5 mm |
Width: | 3.5 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |