Skip to main content

LAH (QFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.3.5X3.5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LAH
Package Description
Descriptive text for this package.
20 LEAD QFN 3.5x3.5
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LAH
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
3.51mm
Width
3.51mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.51 x 3.51 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 172 KB
1 item