Title Information
Product Number: R5F10RLCGFA#70
Pkg. Name: PLQP0064JB-A
JEITA Standard: P-LFQFP64-12x12-0.65
Pkg. Code: pkg_20034
Lead Count: 64
Length: 12 mm
Width: 12 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details