Title | Information |
---|---|
Pkg. Name | PLQP0064JB-A |
JEITA Standard | P-LFQFP64-12x12-0.65 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Surface: Sn |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_20034 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |