Title Information
Product Number: R5F10RLCGNB#60
Pkg. Name: PWQN0064LB-A
JEITA Standard: P-HWQFN064-8x8-0.40
Pkg. Code: pkg_20003
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details