Title | Information |
---|---|
Pkg. Name | PWQN0064LB-A |
JEITA Standard | P-HWQFN064-8x8-0.40 |
Package Description | Terminal Material - Base: Cu Alloy, Terminal Material - Surface: NiPdAu PPF |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_20003 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.8mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.8 |