Title Information
Product Number: R5F10Y17DSP#70
Pkg. Name: PLSP0010JA-A
Pkg. Previous Code: P10MA-65-CAC-2(RL78)
JEITA Standard: P-LSSOP10-4.4x3.6-0.65
Pkg. Code: pkg_11835
Lead Count: 10
Length: 4.4 mm
Width: 3.6 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details