Skip to main content

pkg_11835 (LSSOP 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSP0010JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P10MA-65-CAC-2(RL78)
JEITA Standard
The JEITA standard to which the device is compliant.
P-LSSOP10-4.4x3.6-0.65
Package Status
Active
Package Type
LSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_11835
Lead Count
10
Pb (Lead) Free
Yes
Length
4.4mm
Width
3.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.45mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.4 x 3.6 x 1.45

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 450 KB
2 items