Title Information
Product Number: R5F1054AANA#60
Pkg. Name: PWQN0016KE-A
JEITA Standard: P-HWQFN16-3x3-0.50
Pkg. Code: pkg_20079
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese

More Package Details