Title | Information |
---|---|
Pkg. Name | PWQN0016KE-A |
JEITA Standard | P-HWQFN16-3x3-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - PPF |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_20079 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.8mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3 x 3 x 0.8 |