Title | Information |
---|---|
Product Number: | R5F10Y16ASP#10 |
Pkg. Name: | PLSP0010JA-A |
Pkg. Previous Code: | P10MA-65-CAC-2(RL78) |
JEITA Standard: | P-LSSOP10-4.4x3.6-0.65 |
Pkg. Code: | pkg_11835 |
Lead Count: | 10 |
Length: | 4.4 mm |
Width: | 3.6 mm |
Thickness: | 1.45 mm |
Pb (Lead) Free: | Yes |