Title Information
Product Number: RRH62000-A1V
Pkg. Description: Module 46.6 x 34.8 x 12.0 mm
Pkg. Code: MN0006AA
Lead Count: 6
Length: 46.6 mm
Width: 34.8 mm
Thickness: 12 mm
Moisture Sensitivity Bake: 1000 hrs
Moisture Exposure Floor Life: NA
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 50# #
Pkg. Type: MODULE
Qty. per Reel: 0# #
Pkg. Class: MODULE
Re-bake Conditions: NA
Peak Reflow Temp: 0

More Package Details