Title | Information |
---|---|
Package Description | Module 46.6 x 34.8 x 12.0 mm |
Package Status | Active |
Package Type | MODULE |
Class | MODULE |
Package Code | MN0006AA |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 46.6mm |
Width | 34.8mm |
Thickness | 12mm |
Pitch | 0mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 46.6 x 34.8 x 12.0 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 226 KB | |
Package Outline Drawing | PDF 224 KB | |
2 items
|