Title Information
Product Number: R9A07G075M29GBG#AC0
Pkg. Name: PLBG0320GA-A
JEITA Standard: P-LFBGA320-17x17-0.80
Pkg. Code: pkg_20028
Lead Count: 320
Length: 17 mm
Width: 17 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details