Title | Information |
---|---|
Pkg. Name | PLBG0320GA-A |
JEITA Standard | P-LFBGA320-17x17-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20028 |
Lead Count | 320 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.4 |