Title | Information |
---|---|
Product Number: | R9A07G075M29GBA#AC0 |
Pkg. Name: | PLBG0225GB-A |
JEITA Standard: | P-LFBGA225-13x13-0.80 |
Pkg. Code: | pkg_20029 |
Lead Count: | 225 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | LFBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |