Title | Information |
---|---|
Product Number: | RRH47000-A1V |
Pkg. Description: | 9-Module 40.8 x 19.7 x 9.1 mm 2.54mm Pi |
Pkg. Code: | MN0009AA |
Lead Count: | 9 |
Length: | 40.8 mm |
Width: | 19.7 mm |
Thickness: | 9.1 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | NA |
Pkg. Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 60# # |
Pkg. Type: | MODULE |
Qty. per Reel: | 0# # |
Pkg. Class: | MODULE |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |