Title | Information |
---|---|
Package Description | 9-Module 40.8 x 19.7 x 9.1 mm 2.54mm Pi |
Package Status | Active |
Package Type | MODULE |
Class | MODULE |
Package Code | MN0009AA |
Category | G |
Lead Count | 9 |
Pb (Lead) Free | Yes |
Length | 40.8mm |
Width | 19.7mm |
Thickness | 9.1mm |
Pitch | 2.54mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 40.8 x 19.7 x 9.1 |